バージョンを選択
SIMPLELINK-SDK-BLUETOOTH-PLUGIN
SimpleLink™ マイコン SDK 向け Bluetooth プラグイン
Windows Installer for SimpleLink MSP432 SDK Bluetooth Plugin
macOS Installer for SimpleLink MSP432 SDK Bluetooth Plugin
Linux Installer for SimpleLink MSP432 SDK Bluetooth Plugin
製品
Wi-Fi 製品
Arm Cortex-M4 マイコン
低消費電力 2.4GHz 製品
ハードウェア開発
技術情報
SimpleLink MSP432 SDK Bluetooth Plugin Users Guide
最新情報
First release of SimpleLink MSP432 SDK Bluetooth Plugin
リリース情報
The SimpleLink MSP432 SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth radio on any standard MSP432 platform. By being able to seamlessly and modularly add Bluetooth functionality (more specifically Bluetooth Low Energy/BLE) to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures. This plugin leverages the use of the TI Simple Application Processor (SAP) driver connected to a CC2650 Simple Network Processor (SNP) to provide a highly customizable hardware configuration. For software connectivity between the SAP and the SNP, an architecture agnostic HAL/Drivers layer is used to promote software portability and maximize collateral reuse.