BEAGLE-3P-BBONE-AI
개요
What is BeagleBone® AI?
Built on the proven BeagleBoard.org® open source Linux approach, BeagleBone® AI fills the gap between small SBCs and more powerful industrial computers. Based on the Texas Instruments, Sitara™ AM5729 processor, developers have access to a highly integrated and powerful SoC with the ease of BeagleBone® Black header and mechanical compatibility. BeagleBone® AI makes it easy to explore machine learning inference applications using the Sitara machine learning toolkit, which take advantage of the neural network hardware accelerators available in the AM5729 processor.
Processor: Texas Instruments Sitara AM5729
- Dual Arm® Cortex®-A15 microprocessor subsystem
- 2 C66x floating-point VLIW DSPs
- 2.5MB of on-chip L3 RAM
- 2x dual Arm® Cortex®-M4 co-processors
- 4x Embedded Vision Engines (EVEs)
- 2x dual-core Programmable Real-Time Unit and Industrial Communication SubSystem (PRU-ICSS)
- 2D-graphics accelerator (BB2D) subsystem
- Dual-core PowerVR® SGX544™ 3D GPU
- IVA-HD subsystem (4K @ 15fps encode and decode support for H.264, 1080p60 for others)
- more...
Board feature highlights
- BeagleBone Black mechanical and header compatibility
- 1GB RAM and 16GB on-board eMMC flash with high-speed interface
- USB type-C for power and superspeed dual-role controller; USB type-A host
- Gigabit Ethernet, 2.4/5GHz WiFi, and Bluetooth
- microHDMI
- Zero-download out-of-box software experience with Debian GNU/Linux
BeagleBone AI | BeagleBone Black (or BeagleBone Black Wireless) | |
System on Chip Main Processor | Texas Instruments Sitara AM5729 | Texas Instruments Sitara AM3358 |
2x ARM Cortex-A15 | ARM Cortex-A8 | |
Maximum Main Processor Speed | 1.5GHz | 1GHz |
Co-processors | 2xC66x, 4xPRU, 4xARM Cortex-M4, 4xEVE, 2xPowerVR SGX544, IVA-HD | 2xPRU, ARM Cortex-M3 |
Analog Pins | 7 (4-wire touchscreen capable) (3.3V) | 7 (4-wire touchscreen capable) (1.8V) |
Digital Pins | 72 (including 7 analog pins which are digital capable) | 65 |
Memory | 1GB DDR3 16GB eMMC flash on-board | 512MB DDR3 4GB eMMC flash on-board microSD card slot |
USB | USB 3.0 Type-C 5Gbps Host/Client Port USB 2.0 Type-A Host Port | USB 2.0 miniUSB 480Mbps Host/Client Port (Black) USB 2.0 microUSB 480Mbps Host/Client Port (Wireless) USB 2.0 Type-A Host Port |
Network | 1 Gigabit Ethernet Bluetooth 4.2/BLE | 10/100 Ethernet (Black-only) 2.4GHz WiFi (Wireless-only) Bluetooth 4.2/BLE (Wireless-only) |
Video | microHDMI Cape add-on boards | microHDMI Cape add-on boards |
Audio | microHDMI cape/USB add-ons Bluetooth | microHDMI cape/USB add-ons Bluetooth (Wireless-only) |
Supported Expansion Interfaces | 4x UART 16-bit LCD interface 2x I2C 2x SPI 8x PWM 4x Timer A/D (3.3V) CAN Pulse Capture Quadrature Encoder PRU GPIO PRU UART PRU Pulse Capture ... | 4x UART 16-bit LCD interface 2x I2C 2x SPI 8x PWM 4x Timer A/D (1.8V) CAN Pulse Capture Quadrature Encoder PRU GPIO PRU UART PRU Pulse Capture ... |
On-board Sensors | On-die processor temperature sensors | N/A |
Company Overview
BeagleBoard.org Foundation promotes and motivates open source development on Sitara-based systems. The key objectives of the organization are to provide education in and collaboration around the design and use of open-source software and hardware in embedded computing. BeagleBoard.org Foundation is a US-based 501(c)3 non-profit corporation.
Solutions
BeagleBoard, BeagleBone and PocketBeagle open hardware single board computers are ultra-low-cost, high-performance, low-power Sitara-based platforms with unlimited expansion capabilities. Rapidly prototype and demonstrate your ideas with a large community of like-minded developers.
BeagleBoard.org Foundation is a member of the TI third-party network.
리셋 및 워치독 IC
주문 및 개발 시작
BEAGLE-3P-BBONE-AI — BeagleBone AI AM5729 development board
BEAGLE-3P-BBONE-AI — BeagleBone AI AM5729 development board
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 기술 문서 | Maximizing machine-learning inference at the edge | PDF | HTML | 2019. 12. 2 | ||
| 사용 설명서 | AM572x Sitara Processor Technical Reference Manual (Rev. L) | 2019. 7. 5 | |||
| 백서 | Optimizing control and design for industrial robotics | 2019. 5. 15 | |||
| 백서 | Bringing deep learning to embedded systems (Rev. A) | 2019. 2. 26 | |||
| 애플리케이션 노트 | AM57xx Hardware Design Guide | PDF | HTML | 2019. 1. 25 | ||
| 애플리케이션 노트 | AM572x Thermal Considerations (Rev. A) | 2018. 12. 13 | |||
| 백서 | Ensuring real-time predictability (Rev. B) | 2018. 12. 4 | |||
| 애플리케이션 노트 | PRU-ICSS / PRU_ICSSG Migration Guide | PDF | HTML | 2018. 11. 5 | ||
| 사용 설명서 | TPS659037 user's guide to power AM574x, AM572x, and AM571x (Rev. F) | 2018. 3. 16 | |||
| 사용 설명서 | PRU Assembly Instruction User Guide | 2018. 2. 16 | |||
| Product overview | Sitara™ AM5x processor with ARM® Cortex™-A15 core (Rev. A) | 2016. 1. 22 | |||
| 백서 | TI’s processors leading the way in embedded analytics | 2015. 3. 3 | |||
| 백서 | BeagleBone low-cost development board provides a clear path to open-source resou | 2012. 6. 13 |
관련 설계 리소스
소프트웨어 개발
소프트웨어 개발 키트(SDK)
지원 및 교육
비디오 시리즈
모든 비디오 보기동영상
고지 사항
위의 특정 정보 및 리소스(비-TI 사이트 링크 포함)는 타사 파트너가 제공할 수 있으며 편의를 위해 여기에 포함되어 있습니다. TI는 이러한 정보 및 리소스의 콘텐츠를 제공할 책임이 없으며, 의도한 용도 및 사용자를 대신하여 신중하게 평가해야 합니다. 이러한 정보 및 리소스를 여기에 포함한다는 것은 TI가 타사를 보증한다는 의미가 아니며, 타사 제품 또는 서비스의 적합성과 관련된 보증이나 표현으로 해석해서는 안 됩니다.