LM2675-5.0EVAL
SIMPLE SWITCHER 전원 컨버터 고효율 1A 스텝다운 레귤레이터 평가 모듈
LM2675-5.0EVAL
개요
Amp Step-Down High-Efficency SIMPLE SWITCHER Evaluation Board.
The LM2675 SIMPLE SWITCHER step-down regulator provides all the active functions for a step-down regulator capable of driving a 1A load. Switching frequency is internally set to 260 kHz, allowing smaller-sized filter components than would be needed with lower-frequency switching regulators. The internal switch is an 0.25-ohm DMOS device, providing very high-efficiency power conversion. With this high efficiency, the copper traces on the printed circuit board are the only heat sinking needed.
The LM2675-5.0 Evaluation board is fully assembled and tested surface-mount regulator that provides a 5V? 1.5% output at up to 1A, from an input of 8V to 40V. The overall efficiency is typically as high as 90%. The operating temperature range is 0°C to + 85°C.
DC/DC 컨버터
주문 및 개발 시작
LM2675-5.0EVAL — SIMPLE SWITCHER Power Converter High Efficiency 1A Step-Down Voltage Regulator Evaluation Module
LM2675-5.0EVAL — SIMPLE SWITCHER Power Converter High Efficiency 1A Step-Down Voltage Regulator Evaluation Module
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | EVM User's guide | LM2675 5.0EVAL 1A Step-Down High-Efficiency SIMPLE SWITCHER Eval Brd (Rev. C) | 2013. 4. 24 | ||
| 인증서 | LM2675-5.0EVAL EU Declaration of Conformity (DoC) | 2019. 1. 2 |