LM4562MABD

듀얼 고성능, 고충실도 오디오 연산 증폭기 (8핀, SOIC 좁음)

LM4562MABD

지금 주문하기

개요

The LM4562 is a Dual High Fidelity Audio Operational Amplifier. This Audio Amplifier offers near zero THD+N and sets a new standard for high end audio users.

TI's newest Amplifier uses state of the art circuitry and process to achieve a new class of audio performance and technology. The AC and DC parameters in this amplifier series offers user's a solution well suited for the most demanding signal path applications. There are three package choices to enable all users ease of use and evaluation criteria.

The LM4562 is designed for high slew rate, low noise and high output for systems needing +/-2.5 to +/-17V functionality. The pin out is the TI standard to quickly upgrade existing boards. This series is for applications such as high quality audio amplification, multi-media, imaging, line drivers/receivers and active filters. The output current is for 600Ohm loads with more than 26mA drive with THD+N over a wide voltage range.

The LM4562MADB, LM4562NADB and LM4562HADB are evaluation boards designed to establish performance and evaluation to design the best end user system. The evaluation boards include all components for ready-to-use, a stand-alone bench work.

특징
  • Ultra low THD+N of 0.00003%
  • 34V operation and low noise
  • 600Ohm loads
  • SNR 97dB
  • High output of 26mA
  • Gain Bandwidth Product >55MHz
  • 20uV/S Slew rate
  • DC Gain Linearity Error of 0.000009%
  • PSRR >120dB
  • CMRR >120dB
  • Vos is 0.1mV
  • Three package offerings

Applications

  • High Fidelity Audio Equipment
  • High Fidelity drivers/receivers
  • 34V Industrial applications

 

오디오 연산 증폭기
LM4562 2채널, 55MHz, 하이파이, 고성능 오디오 연산 증폭기
다운로드 스크립트와 함께 비디오 보기 비디오

주문 및 개발 시작

평가 보드

LM4562MABD/NOPB — Dual High Performance, High Fidelity Audio Operational Amplifier (8-pin, SOIC Narrow)

지원되는 제품 및 하드웨어
재고 있음
제한:
TI.com에 재고 없음
TI.com에서 구매할 수 없음

LM4562MABD/NOPB Dual High Performance, High Fidelity Audio Operational Amplifier (8-pin, SOIC Narrow)

close
버전: null
출시 날짜:
TI의 평가 항목에 대한 표준 약관이 적용됩니다.

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
인증서 LM4562MABD/NOPB EU Declaration of Conformity (DoC) 2019. 1. 2