LMR24220RB
LMR24220 5와트 멀티 레일 전원 공급 장치 레퍼런스 보드
LMR24220RB
개요
The LMR24220 Multi-Rail reference board implements an extremely compact solution. It is designed to convert from 12V or 24V rails down to typical point-of-load voltages of 3.3V, 1.8V and 1.2V. This design utilizes an LMR24220 Nano Regulator and two LMZ10501 Nano Modules to demonstrate a complete solution for space constrained multi-rail applications. The LMR24220 Nano Regulator is ideal for intermediate rail conversions and can withstand input voltages up to 42V. It uses a constant on-time (COT) with emulated ripple mode architecture that requires no loop compensation and allows the use of low ESR ceramic capacitors. To further reduce conducted noise on the input supply a pi filter has been implemented on the LMR24220. The LMZ10501 Nano Module is ideal at the point-of-load and uses a current mode architecture combined with an integrated inductor for high efficiency, low noise, and low EMI. The complete solution size is 20.32 mm x 13.34 mm x 2 mm with all components placed on a single side. The board can be plugged into a standard 8-pin header with 100 mil spacing and total thickness less than 100 mils for ease of prototyping.
특징
- 5V to 32V Input Voltage Range
- 3.3V / 1.8V / 1.2V Output Voltage Rails
- Up to 1000 mA Output Current Per Rail
- Small Solution Size (20.32 mm x 13.34 mm x 2 mm)
- No External Compensation Require
Contents:
- LMR24220RB Reference Board
- AN-2193 LMR24220 Multi-Rail Reference Board Application Note
주문 및 개발 시작
LMR24220RB/NOPB — LMR24220 5-Watt Multi-Rail Power Supply Reference Board
LMR24220RB/NOPB — LMR24220 5-Watt Multi-Rail Power Supply Reference Board
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 인증서 | LMR24220RB/NOPB EU Declaration of Conformity (DoC) | 2019. 1. 2 | |||
| 사용 설명서 | AN-2193 LMR24220 Multi-Rail Reference Board (Rev. A) | 2013. 4. 24 |