TIPD101
저압측 V-I 컨버터 레퍼런스 디자인, 0~5V 입력, 0mA~500mA 출력
TIPD101
개요
This Verified Design provides the theory, component selection, simulation, PCB design, and measurement details for a low-side voltage-to-current (V-I) converter. The circuit delivers a well-regulated current to a floating load which could include actuators, sensors, motors, LEDs, and many other applications. The design uses the OPA735 small-signal op amp to control an NPN emitter-follower that sources current to the load. The current is accurately regulated by feeding back the voltage drop across a low-side current-sense resistor to the op amp. The rail-to-rail input/output topology of the OPA735 allows for good accuracy even at low currents because there is very little "dead-zone" in either the input or output stage. The auto-zero zero-drift technology in the OPA735 allows for great DC performance over temperature.
특징
- Converts Voltage to current: 0 to 5 V, 0 mA to 500 mA
- 1 % Error
- Single-supply solution with rail-to-rail input op amp
- Good compliance voltage to the both rails
- Design allows for a floating load
- Excellent DC performance and temperature drift using zero-drift OPA735 op amp
- Theory
- Component Selection
- TINA-TI Simulation
- Schematics and PCB Layout
- Verification and Measured Performance
- Modification Options
완조립 보드는 테스팅과 성능 검증을 위해서만 개발되었으며 판매를 위한 것이 아닙니다.
설계 파일 및 제품
설계 파일
바로 사용 가능한 시스템 파일을 다운로드하여 설계 프로세스에 속도를 높여 보십시오.
개발 시작하기
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 사용 설명서 | TIPD101 Verified Design Reference Guide | 2013. 9. 19 |