MSPM33-SDK
MSPM33 軟體開發套件 (SDK)
MSPM33-SDK
概覽
MSPM33 SDK 提供軟體、工具和文件的終極集合,可使用單一軟體套件,加速開發 MSPM33 MCU 平台的應用。
特點
- 支援 ARM®Cortex®-M33 核心和所有 MSPM33 裝置,包括對應的 EVM 和週邊設備
- 包括以下軟體支援:
- 程式碼範例:利用示範裝置功能常見使用案例的各種程式碼範例,開始進行開發
- Sysconfig:使用 GUI 架構配置工具,配置針腳、週邊設備、時脈、NONMAIN 等
- 文件: 存取全方位的文件,包括軟體 API 指南、工具指南和使用指南
- 能夠使用您選擇的可攜式軟體驅動程式配置週邊設備
下載項目
軟體開發套件 (SDK)
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
支援產品和硬體
產品
General-purpose MCUs
硬體開發
開發板
MSPM33-SDK — MSPM33 Software Development Kit (SDK)
Windows OS support for MSPM33C321A SDK Installer
Linux OS support for MSPM33C321A SDK Installer
Mac OS support for MSPM33C321A SDK Installer
產品
General-purpose MCUs
硬體開發
開發板
版本資訊
The MSPM33 SDK includes the following features:
- DriverLib and Header Files - v1.02.00:
- Support for MSPM33C321A
- SysConfig - v1.02.00:
- Support for code generation of all DriverLib peripherals
- Clock Tree for easier configuration of Clock System
- NONMAIN Configurator
- Security Configuration
- Project Configuration
- Security:
- Peripheral protection examples
- Debug unlock examples
- BSL Host examples for I2C and UART.
- Boot manager - Customer Secure code.
- Code examples:
- Hundreds of examples from low-level drivers
- RTOS:
- FreeRTOS Library - v11.2.0
- Documentation:
- Comprehensive software documentation including user guides and multiple API guides
- Tools Guide including quick start guides and user guides for MSPM33 tools including IDEs, code generation, debuggers and programmers
The MSPM33 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM33 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
最新功能
- DriverLib and Header Files
- SysConfig
- Security
- Code examples
- FreeRTOS