DC/DC switching regulators
Maximize efficiency with our scalable and precise DC/DC power solutions for all applications.
Browse by category
DC/DC controllers with external FETs and inductors deliver voltage regulation for high-power, thermally-challenging applications.
DC/DC converters integrate controllers with FETs, using external inductors to deliver voltage regulation with ease of use and flexibility.
Related categories
New products
Radiation-hardened, QMLP, 4.5V to 14V input 6A synchronous step-down converter
Automotive, 80V, synchronous buck controller with constant current and constant voltage with I2C
Approx. price (USD) 1ku | 2.05
Radiation-hardened, QMLP, 4.5V to 14V input 3A synchronous step-down converter
Automotive, 36V VIN, four-switch buck-boost controller with I²C and 2.2MHz FSW for wireless charging
Approx. price (USD) 1ku | 2.537
3V to 17V input, 2A 1.2MHz synchronous buck converter with FCCM in SOT-563 package
Approx. price (USD) 1ku | 0.11
Automotive, 42V synchronous buck controller with constant current and constant voltage regulations
Approx. price (USD) 1ku | 1.455
Why choose a TI DC/DC switching regulator?
Trusted and wide portfolio of devices
An extensive portfolio including buck, boost, buck-boost, multiphase and programmable solutions all in a single supplier to streamline your time to market.
Low EMI
Our switching regulators minimize EMI in automotive and industrial applications, reducing design complexity and solution costs across critical frequency bands.
Low noise
Our low-noise switching regulators deliver ultra-clean power with high efficiency, enabling precision performance in medical and audio applications.
Small size
High switching efficiency enables compact, high-density designs critical for space-constrained applications.
Technical resources
Switching regulator fundamentals (Rev. C)
DC/DC switching regulators video series
Achieving low noise and low EMI performance with DC/DC switching regulators
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)