Home Power management LED drivers Automotive LED drivers

TPS92830-Q1

ACTIVE

Automotive 3-channel high-side high-power constant-current Linear LED controller

Product details

Number of channels 3 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 1.2 Iq (typ) (mA) 3.5 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, Power good, Precision Dimming Control, Thermal Foldback, Thermal shutdown
Number of channels 3 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 1.2 Iq (typ) (mA) 3.5 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, Power good, Precision Dimming Control, Thermal Foldback, Thermal shutdown
TSSOP (PW) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Wide Voltage Input Range From 4.5 V to 40 V
  • 3-Channel High-Side Current Driving and Sensing
    • Channel-Independent Current Setting
    • Channel-Independent PWM Inputs
    • PWM Dimming via Both PWM Inputs and Power Supply
    • Optimized Slew Rate for EMC
  • High-Precision LED Driving
    • Precision Current Regulation With External N-Channel MOSFET (2.5% Tolerance)
    • 20:1 Analog Dimming Profile With Off-Board Bin Resistor Support
    • Precision PWM Generator With Full Duty-Cycle Mask (2% Tolerance)
    • Open-Drain PWM Output for Synchronization
  • Protection and Diagnostics
    • Adjustable Output Current Derating for External MOSFET Thermal Protection
    • Diagnostics for LED-String Open Circuit or Short Circuit With Auto Recovery
    • Diagnostic-Enable With Adjustable Threshold for Low-Voltage Operation
    • Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Fail or Only-Failed-Channel-Off
    • Low Quiescent Current in Fault Mode (<0.75 mA per Device)
  • Operating Junction Temperature Range: –40°C to 150°C
  • TSSOP 28 Package (PW)
  • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Wide Voltage Input Range From 4.5 V to 40 V
  • 3-Channel High-Side Current Driving and Sensing
    • Channel-Independent Current Setting
    • Channel-Independent PWM Inputs
    • PWM Dimming via Both PWM Inputs and Power Supply
    • Optimized Slew Rate for EMC
  • High-Precision LED Driving
    • Precision Current Regulation With External N-Channel MOSFET (2.5% Tolerance)
    • 20:1 Analog Dimming Profile With Off-Board Bin Resistor Support
    • Precision PWM Generator With Full Duty-Cycle Mask (2% Tolerance)
    • Open-Drain PWM Output for Synchronization
  • Protection and Diagnostics
    • Adjustable Output Current Derating for External MOSFET Thermal Protection
    • Diagnostics for LED-String Open Circuit or Short Circuit With Auto Recovery
    • Diagnostic-Enable With Adjustable Threshold for Low-Voltage Operation
    • Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Fail or Only-Failed-Channel-Off
    • Low Quiescent Current in Fault Mode (<0.75 mA per Device)
  • Operating Junction Temperature Range: –40°C to 150°C
  • TSSOP 28 Package (PW)

With the trend of better lighting homogeneity, high-current LEDs are often used in automotive front and rear lamps with lighting diffusers and light-guides. Meanwhile, in order to meet strict EMC and reliability requirements, linear LED drivers are popular in automotive applications. However, it is a challenge to deliver high current for linear LED drivers with integrated power transistors. The TPS92830-Q1 device is an advanced automotive-grade high-side constant-current linear LED controller for delivering high current using external N-channel MOSFETs. The device has a full set of features for automotive applications and is compatible with a wide selection of N-channel MOSFETs.

Each channel of the TPS92830-Q1 device sets the channel current independently by the sense-resistor value. An internal precision constant-current regulation loop senses the channel current by the voltage across the sense resistor and controls the gate voltage of the N-channel MOSFET accordingly. The device also integrates a two-stage charge pump for low-dropout operation. The charge-pump voltage is high enough to support a wide selection of N-channel MOSFETs. PWM dimming allows multiple

sources for flexibility—internal PWM generator, external PWM inputs, or power supply dimming. Various diagnostics and protection features specially designed for automotive applications help improve system robustness and ease of use. A one-fails–all-fail fault bus supports TPS92830-Q1 operation together with the TPS92630-Q1, TPS92638-Q1, and TPS9261x-Q1 family to fulfill various fault-handling requirements.

With the trend of better lighting homogeneity, high-current LEDs are often used in automotive front and rear lamps with lighting diffusers and light-guides. Meanwhile, in order to meet strict EMC and reliability requirements, linear LED drivers are popular in automotive applications. However, it is a challenge to deliver high current for linear LED drivers with integrated power transistors. The TPS92830-Q1 device is an advanced automotive-grade high-side constant-current linear LED controller for delivering high current using external N-channel MOSFETs. The device has a full set of features for automotive applications and is compatible with a wide selection of N-channel MOSFETs.

Each channel of the TPS92830-Q1 device sets the channel current independently by the sense-resistor value. An internal precision constant-current regulation loop senses the channel current by the voltage across the sense resistor and controls the gate voltage of the N-channel MOSFET accordingly. The device also integrates a two-stage charge pump for low-dropout operation. The charge-pump voltage is high enough to support a wide selection of N-channel MOSFETs. PWM dimming allows multiple

sources for flexibility—internal PWM generator, external PWM inputs, or power supply dimming. Various diagnostics and protection features specially designed for automotive applications help improve system robustness and ease of use. A one-fails–all-fail fault bus supports TPS92830-Q1 operation together with the TPS92630-Q1, TPS92638-Q1, and TPS9261x-Q1 family to fulfill various fault-handling requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS92613-Q1 ACTIVE Automotive single-channel LED driver with 600mA output, open and short detection High integration and Higher output current up to 600mA/ch

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS92830-Q1 3-Channel High-Current Linear LED Controller datasheet (Rev. B) PDF | HTML Jan 16, 2018
Technical article TI at the Auto Lamp Exhibition 2018 in Shanghai PDF | HTML Mar 30, 2018
White paper LED Drivers for Automotive Exterior Applications (Rev. B) Mar 27, 2018
Technical article A wiser choice for automotive lighting PDF | HTML Nov 29, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92830EVM — TPS92830-Q1 3-channel high-current linear LED controller evaluation module (EVM)

The TPS92830-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92830-Q1, a 3-channel high-current linear LED controller for automotive lighting applications. It features precision current regulation with external MOSFET. It also has full diagnostics for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS92830-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM338B.ZIP (54 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01374 — EMC-Compliant, Automotive Stop Light and Tail Light Reference Design

This automotive reference design details a solution for a stop light and a tail light. The automotive battery directly supplies the TPS92830-Q1 linear lightemitting-diode (LED) controller used in this design, which allows the designer to use the same LEDs for both functions. This reference design (...)
Supported products & hardware
Reference design

TIDA-01375 — EMC-Compliant Automotive Daytime Running Light and Position Light Reference Design

This reference design details a solution for an automotive daytime running light (DRL) and position light. The TPS92830-Q1 linear LED controller used in this design is directly supplied from the automotive battery, allowing you to use the same LEDs for both functions. This reference design also (...)
Supported products & hardware
Reference design

TIDA-01376 — EMC-Compliant, Automotive LED Turn Indicator Reference Design

This automotive reference design details a solution for a turn indicator application. The automotive battery directly supplies the TPS92830-Q1 linear lightemitting-diode (LED) controller used in this design. This reference design features robust electromagnetic compatibility (EMC) performance, full (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos