Remote Temperature Sensing with TMP464, TMP468, and Arduino
00:09:37
|
11 SEP 2018
| In this tutorial, we will discuss remote temperature sensors as well as the specific features of the TMP464 and TMP468. We will cover N-factor correction, which is essential to ensure the accuracy of the remote channels, and the configuration of the TMP464 and TMP468 for quick use. Additionally, we will show a demonstration where the breakaway portion of the TMP468EVM and an Arduino Uno is used to print local and remote temperature to a standard 16x2 LCD display. |