Home
Video library

Flat-clamp TVS and power switches based reference designs for protection against transient and overload in grid applications : Part III | Protection Implementation

00:14:53 | 04 APR 2019

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high-side or low-side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24-, 12-, or 5-V input used in multiple grid applications against overvoltage, overload and transients (1.2/50 µs, 42-Ω) using bi-/uni-directional flat-clamp surge protection devices, ESD devices, eFuse or a load switch. The design monitors temperature, humidity, magnetic fields and power supplies for diagnostics.

Resources

  • arrow-right Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications
  • arrow-right High efficiency power supply architecture reference design for protection relay processor module
  • arrow-right Optical Sense Backlight Reference Design with Temperature Sensing
  • arrow-right ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
download

Browse videos

View all videos
View all videos
Products
  • Amplifiers
  • Audio, haptics & piezo
  • Clocks & timing
  • DLP products
  • Data converters
  • Die & wafer services
  • Interface
  • Isolation
  • Logic & voltage translation
  • Microcontrollers (MCUs) & processors
  • Motor drivers
  • Power management
  • RF & microwave
  • Sensors
  • Switches & multiplexers
  • Wireless connectivity
Applications
  • Automotive
  • Communications equipment
  • Data center
  • Industrial
  • Personal electronics