Increase the Number of Inputs on a Microcontroller
How to use a shift register to expand the input capacity of your microcontroller. (GPIO Input Expansion)
00:01:32|21 Aug 2019
A commonly encountered problem when working with a microcontroller is not having enough GPIO pins to read in multiple sensors. A parallel input, serial output shift register can be used to read in the same number of inputs with fewer GPIO pins on the microcontroller.