Locking and unlocking a device
This video describes how to lock and unlock one of the secure zones in a C2000 device via the DCSM module.
00:05:44|30 Aug 2023
There are three types of memory access that are affected by security: instruction fetches, JTAG access, and data reads or writes. Instruction fetches are always allowed regardless of the security status of that region. When a memory region is unsecure, all access is allowed, such as JTAG access and data reads or writes from the CPU. When a memory region is secured by one of the two zones, data reads are only allowed by code located in a memory region that is secured by the same zone.
This video is part of a series
- C2000 Dual Code Security Module (DCSM)
(4 videos) - F28P55 family
(51 videos)