300kW automotive traction inverter
TIDM-02014 is a 300kW, 800V traction inverter reference design.
00:01:18|30 Apr 2025
This design contains UCC5881-Q1, a programmable isolated-gate driver which using the adjustable gate drive strengths improves the system efficiency and extends the driving range. High power density is also shown using a highly integrated DC/DC supplies UCC14241-Q1, UCC34141-Q1, UCC33421-Q1 and the new voltage sensing devices AMC0386-Q1 and AMC0381D-Q1, with integrated resistor dividers. Encoder and Resolver customers have an option to evaluate our inductive position sensor LDC5072-Q1.