Lead the charge with our Dynamic Z-Track™️ algorithm.
Our new portfolio of battery gauges with Dynamic Z-Track™️ technology enables more reliable battery-powered devices, increasing battery run time by up to 30%.
00:06:06|18 Sep 2025
Laptops, e-bikes and drones all face unpredictable loads on batteries, making state-of-health and state-of-charge more challenging to effectively gauge. With our new battery gauges featuring Dynamic Z-Track™️ technology, you can design more reliable systems, extending run time by up to 30% with 99% accuracy, and saving nearly 25% in board space. In this video, hear from the battery gauges team at TI that led the innovation, from concept to testing and development and implementation.
This video is part of a series
- Behind the Chip
(50 videos)