Remote controlled headlight

Watch this video to see the conversion of 10BASE-T1S Ethernet packets to UART and UART transmission over CAN physical layer to control the headlight.

00:02:04|07 Jan 2026

TI’s latest technology supports the most crucial requirements needed in zone architectures.

10BASE-T1S is a low-speed, 10Mbps single-pair Ethernet standard for automotive applications, enabling ""Ethernet to the edge”. TPS92542-Q1 and TPS92664-Q1 are smart LED drivers with a UART interface enabling transmission of UART data encapsulated over a CAN physical bus. Watch how the conversion of 10BASE-T1S Ethernet packets to UART and UART transmission over CAN physical layer control the headlight.