Home Wireless connectivity Thread products

Wireless connectivity

Thread enables smart locks, thermostats and other sensor or actuator devices to seamlessly integrate with existing cloud-based infrastructures and digital assistants. Our OpenThread examples on the SimpleLink™ wireless MCU portfolio offer sub 0.85-μA sleep current. Additionally, the SimpleLink portfolio supports the Matter connectivity standard (formerly known as Project CHIP) over Thread. 

Thread wireless microcontrollers

Improve your design with our broad portfolio of high-quality Thread wireless microcontrollers (MCUs) with flexible memory, performance, package and cost options, with features including:

  • Lowest power solutions for battery applications
  • Pin-to-pin and software-compatible portfolio
  • Scalable peripherals and flash memory up to 704 kB

Matter wireless microcontrollers

Use our innovative portfolio of high-quality wireless microcontrollers (MCUs) with flexible memory, performance, package and cost options, with features including:

  • Lowest power solutions for battery applications
  • More flexibility with higher SRAM options
  • Longer range at reduced power consumption

Thread wireless modules

Enhance your space-constrained applications with our pre-certified, system-in-package (SIP) module that enables quick time-to-market, with features including:

  • Longer range at reduced power consumption
  • Reduced sourcing with integrated components
  • 70% smaller layout with 7- by 7-mm SIP footprint
  • Industry leading 1µA standby current

Thread portfolio by memory & use case

Get an overview of the Matter protocol

Watch our demonstration of the new Matter standard, formerly known as Project Connected Home over IP (CHIP), based on our SimpleLink™ wireless MCU platform.

Why choose TI Thread

Extend your battery life with the lowest-power Thread devices with features including 0.85-µA standby current over temperature, best-in-class coin-cell operation at 10 dBm and more.

Improve reliability with our software for any protocol or application. The SimpleLink™ software development kit (SDK) is the most complete software offering optimized for our low-power devices.

Certify your end product with the standard Thread Test Harness Interface.

Get longer range at reduced power consumption with the industry’s lowest power integrated power amplifier at +20 dBm.

Enable data integrity and protection with our Thread devices offering the latest built-in security features.

Use our comprehensive resources to evaluate, design, test and get to production quickly.

Learn more about the Matter connectivity standard and its benefits.