Thread enables smart locks, thermostats, sensor or actuator devices, access points and gateways, to seamlessly integrate with existing cloud-based infrastructures and digital assistants. TI OpenThread github on SimpleLink™ wireless microcontroller (MCU) portfolio offer sleep current as low as 0.710μA while fully retaining SRAM. Additionally, the SimpleLink™ portfolio supports the Matter connectivity standard over Thread.
Why choose TI Thread?
Thread portfolio by memory & use case
Design & development
Thread SimpleLink Academy
Github repository
Thread vs. Zigbee – What’s the Difference?
OpenThread Certification
使用 4 節 AA 電池並可實現 5 年以上電池壽命的智慧鎖參考設計
可讓鈕釦電池壽命長達 10 年以上且適用於星狀網路的濕度及溫度感測器節點參考設計
此參考設計使用我們的奈米功率系統計時器,SimpleLink™ 超低功耗無線微控制器 (MCU) 平台和濕度感測技術,以展示占空比感測器終端節點的超低功耗方法。這些技術藉由標準 CR2032 鋰離子鈕釦型單芯電池,可大幅延長電池壽命,達 10 年以上。該設計包含系統設計技巧、詳細測試結果和關於快速啟動和執行設計的資訊。
Smart e-Lock with Matter over Thread and Channel Sounding support
Discover more technologies
Matter
Making connections simpler, more secure and scalable with the foundation for connected things in home and building automation applications.
Bluetooth® Low Energy
Proven solutions to easily add Bluetooth Low Energy (LE) to your automotive, industrial or personal electronics application.