DAC53204W
10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP
DAC53204W
- Programmable voltage or current outputs with flexible configuration:
- Voltage outputs:
- 1-LSB DNL
- Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
- Current outputs:
- 1-LSB INL and DNL (8-bit)
- ±25-µA, ±50-µA, ±125-µA, ±250-µA output-range options
- Voltage outputs:
- Programmable comparator mode for all channels
- High-impedance output when VDD is off
- High-impedance and resistive-pulldown power-down modes
- 50-MHz SPI-compatible interface
- Automatically detects I2C, SPI, or PMBus Interface
- 1.62-V VIH with VDD = 5.5 V
- General-purpose input/output (GPIO) configurable to multiple functions
- Predefined waveform generation: sine wave, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal, external, or power-supply as reference
- Wide operating range:
- Power supply: 1.8 V to 5.5 V
- Temperature range: –40˚C to +125˚C
- Tiny package: 16-pin DSBGA (1.75 mm × 1.75 mm)
The 12-bit DAC63204W and 10-bit DAC53204W ( DACx3204W) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These devices support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current source or sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, SPI, and PMBus interfaces, and contain an internal reference.
The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC63004WCSP-EVM — DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP)
The DAC63004 wafer chip scale package (WCSP) evaluation module (EVM) is a platform for evaluating the performance of the DAC63004W and DAC53004W commercial ultra-low-power, buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.
There is an optional (...)
SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
Hardware development
Evaluation board
DAC63204, DAC53204, DAC43204, DAC63004 and DAC53004 IBIS Model
ANALOG-ENGINEER-CALC — Analog engineer's calculator
DACX3X0X-PWR-CALC — DACx3x0x family power-consumption calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
DACX3X0X-SINEWAVE-CALC — DACx3x0x family sine-wave calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
VOLTAGE-MARGINING-CALCULATOR — The tool is designed to assist with system calculation and smart DAC programming
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
DSBGA (YBH) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.