Product details

Number of DAC channels 2 Interface type I2C Features (x3) PWM, Small Size, Smart DAC Rating Automotive Operating temperature range (°C) -40 to 125
Number of DAC channels 2 Interface type I2C Features (x3) PWM, Small Size, Smart DAC Rating Automotive Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Triple general-purpose inputs
  • PWM output using sawtooth or triangular waveform
  • 10-bit GPI-to-voltage output
    • 1 LSB DNL
  • Automatically detected I 2C and SPI
    • 1.62-V V IH with V DD = 5.5 V
  • MODE pin to select between programming and standalone modes
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, and VDD reference
  • Option for PWM-frequency-error correction
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Triple general-purpose inputs
  • PWM output using sawtooth or triangular waveform
  • 10-bit GPI-to-voltage output
    • 1 LSB DNL
  • Automatically detected I 2C and SPI
    • 1.62-V V IH with V DD = 5.5 V
  • MODE pin to select between programming and standalone modes
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, and VDD reference
  • Option for PWM-frequency-error correction
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

The DAC539G2-Q1 is an application-specific, look-up table (LUT) based GPI-to-PWM converter. This device has a 10-bit GPI-to-voltage output converter and a voltage-to-PWM converter. Both these circuits can be externally connected to create a GPI-to-PWM converter. Three GPIs are mapped to eight 10-bit digital codes that represent the voltage output. There is a programmable delay at the GPIs for eliminating glitches on these inputs. The look-up table values are programmed using I 2C or SPI and stored in the NVM. The GPIs are multiplexed with the I 2C and SPI. The voltage-to-PWM converter uses a comparator with one input as a programmable sawtooth or triangle waveform and the other input as an external voltage input.

This device automatically detects I 2C and SPI and has an internal reference. The DAC539G2-Q1 is an excellent choice for fault communication in automotive stop and turn lights and similar industrial applications.

The DAC539G2-Q1 is an application-specific, look-up table (LUT) based GPI-to-PWM converter. This device has a 10-bit GPI-to-voltage output converter and a voltage-to-PWM converter. Both these circuits can be externally connected to create a GPI-to-PWM converter. Three GPIs are mapped to eight 10-bit digital codes that represent the voltage output. There is a programmable delay at the GPIs for eliminating glitches on these inputs. The look-up table values are programmed using I 2C or SPI and stored in the NVM. The GPIs are multiplexed with the I 2C and SPI. The voltage-to-PWM converter uses a comparator with one input as a programmable sawtooth or triangle waveform and the other input as an external voltage input.

This device automatically detects I 2C and SPI and has an internal reference. The DAC539G2-Q1 is an excellent choice for fault communication in automotive stop and turn lights and similar industrial applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW AFE53902-Q1 ACTIVE Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control 10-bit, 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DAC539G2-Q1 Automotive, 10-Bit Smart DAC for General-Purpose Input (GPI) to Pulse-Width-Modulation (PWM) Conversion With Auto-Detected I2C or SPI datasheet (Rev. A) PDF | HTML 27 Sep 2023
Functional safety information DAC539G2-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 27 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMARTDAC-DIY-EVM — A do-it-yourself evaluation module for smart DAC devices

The smart DAC DIY EVM is a supplemental board designed for prototype building and performance evaluation of all smart DAC EVMs (such as the DAC63204EVM). The smart DAC DIY EVM contains all tools needed to quickly assemble a system or prototype directly on the board. Additionally, the smart DAC EVM (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
AFE539A4 Four-channel 10-bit smart analog front end (AFE) with PID/TEC control with built-in ADC and DAC DAC43204 Four-channel, 8-bit, VOUT and IOUT smart DAC with I²C, SPI and Hi-Z out during power off DAC53001 Ultra-low-power, single-channel, 10-bit, smart DAC with I²C, SPI and PWM DAC53002 Ultra-low-power, two-channel, 10-bit, smart DAC with I²C, SPI and PWM DAC53004 Ultra-low-power four-channel 10-bit smart DAC with I²C, SPI and PWM DAC53004W Ultra-low-power four-channel 10-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC53202 Two-channel, 12-bit, VOUT and IOUT smart DAC with I²C and SPI and Hi-Z out during power off DAC53204 Four-channel, 10-bit, VOUT and IOUT smart DAC with I²C, SPI and Hi-Z out during power off DAC53204-Q1 Automotive, four-channel, 10-bit, VOUT and IOUT smart DAC with I²C, SPI and Hi-Z out DAC53204W Four-channel, 10-bit, VOUT and IOUT smart DAC in wafer chip scale package with I²C, SPI and Hi-Z out DAC63001 Ultra-low-power, single-channel 12-bit smart DAC with I²C, SPI and PWM DAC63002 Ultra-low-power, dual-channel 12-bit smart DAC with I²C, SPI and PWM DAC63004 Ultra-low-power quad-channel 12-bit smart DAC with I²C, SPI and PWM DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63204 Four-channel, 12-bit, VOUT and IOUT smart DAC with I²C, SPI and Hi-Z out during power off DAC539G2-Q1 Automotive, two-channel 10-bit smart DAC for GPI-to-PWM conversion with auto-detected I²C or AFE539F1-Q1 Automotive single-channel ten-bit smart AFE with PWM active discharge control AFE43902-Q1 Automotive two-channel 8-bit smart DAC with multislope thermal foldback control with built-in ADC AFE53902-Q1 Automotive two-channel 10-bit smart DAC with multislope thermal foldback control with built-in ADC DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package
Hardware development
Evaluation board
DAC63204EVM DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC AFE532A3WEVM AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC AFE539A4EVM AFE539A4 evaluation module DAC63004WCSP-EVM DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP) SMARTDAC-DIY-EVM A do-it-yourself evaluation module for smart DAC devices
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos