LMH0318
- Supports ST 424(3G), 292(HD), 259(SD), MADI, and
DVB-ASI - Locks to rates 2.97 Gbps, 1.485 Gbps, or Divided
by 1.001 sub-rates, and DVB-ASI - Reference-free Operation with Fast Lock Time
covering all Supported or Selected Data Rates - 75 Ω and 100 Ω Transmitter Outputs
- Integrated 2:1 Mux Input, 1:2 Demux/Fanout
Outputs - Automatic Slew Rate Based on Input Rate Detect
- On-chip Eye Monitor
- Low 300 mW Power Consumption With Automatic
Power Down On Loss Of Input Signal - Programmable via SPI, Or SMBus Interface
- Single 2.5 V Supply Operation
- Small 4 mm × 4 mm 24-pin QFN Package
- -40°C to +85°C Operating Temperature Range
- Footprint compatible with LMH1218 for easy
upgrade to 12G
The LMH0318 is a 3 Gbps HD/SD SDI Reclocker with Integrated Cable Driver designed to drive serial video data compatible to SMPTE-SDI and DVB-ASI standards. The clock and data recovery circuit eliminates accumulated jitter and detects the incoming data rate without requiring an external reference clock. The integrated driver with 75 ohm and 50 ohm outputs enables multiple media options such as coax and FR4 PCB.
The integrated 2-to-1 MUX on the input of the LMH0318 enables selection between two video sources, while the programmable equalizer compensates for the PC board loss to extend signal reach. With a wide range clockand- data recovery (CDR) circuit, the on-chip reclocker automatically detects and locks to serial data from 270 Mbps to 2.97 Gbps without the need for an external reference clock and loop filter component, thereby simplifying board design and lowering system cost. The reclocked serial data can be routed to either the 75 Ω or 50 Ω transmitter output, or both simultaneously (1-to-2 fanout mode). The output voltage swing is compatible to ST 424, 344, 292, and 259 standards.
A non-disruptive eye monitor allows for real-time measurement of serial data to simplify system startup or field tuning. The LMH0318 is pin compatible with the LMH1218, 12 Gbps Cable Driver with Integrated Reclocker.
More Information
For more information on the LMH0318 programming guide and IBIS-AMI models. Request Now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMH0318 3 Gbps HD/SD SDI Reclocker with Integrated Cable Driver datasheet | PDF | HTML | 10 Sep 2015 |
EVM User's guide | LMH0324-18EVM User Guide (Rev. A) | 11 Jun 2018 | ||
Technical article | Three things to consider when upgrading to 4K Ultra HD 12G-SDI interfaces | PDF | HTML | 13 Apr 2016 | |
User guide | LMH0318 Programming Guide | 16 Sep 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMH1218EVM — LMH1218 Evaluation Module
The LMH1218EVM evaluation module provides a complete high bandwidth platform to evaluate the SDI/UHD and 10 GbE signal conditioning features of the Texas Instruments LMH1218 UHD Cable Driver with Integrated Reclocker. The LMH1218EVM can be used for standard compliance testing, performance (...)
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-03028 — 3G-SDI Repeater With Reclocking Function Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.