NEW

LMR51406

ACTIVE

SIMPLE SWITCHER® 4V to 42V, 0.6A synchronous buck converter with 26.5uA IQ

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Type Converter (Integrated Switch) Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 42 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Iq (typ) (µA) 25
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Type Converter (Integrated Switch) Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 42 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Iq (typ) (µA) 25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 42V input voltage range
    • Input transient protection up to 50V
    • 0.6A / 1A continuous output current
    • 80ns minimum switching on time
    • Fixed 400kHz and 1.1MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR51610, LMR16006, LV2862, LMR50410, TPS560430 and LMR54410
  • Create a custom design using the LMR514xx with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4V to 42V input voltage range
    • Input transient protection up to 50V
    • 0.6A / 1A continuous output current
    • 80ns minimum switching on time
    • Fixed 400kHz and 1.1MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR51610, LMR16006, LV2862, LMR50410, TPS560430 and LMR54410
  • Create a custom design using the LMR514xx with the WEBENCH Power Designer

The LMR514xx is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 0.6A and 1A load current. With a wide input range of 4V to 42V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR514xx operates at 400kHz and 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR514xx has a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR514xx is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 0.6A and 1A load current. With a wide input range of 4V to 42V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR514xx operates at 400kHz and 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR514xx has a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMR514xx SIMPLE SWITCHER Power Converter, 4V to 42V, 0.6A / 1A Buck Converter in a SOT-23 Package datasheet PDF | HTML 06 May 2024
Functional safety information LMR514xx Functional Safety FIT Rate, FMD and Pin FMA 29 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51610EVM — LMR51610 evaluation module

The LMR51610 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR51610 step-down converter. The EVM is 3.3V output, with a wide input range of up to 65V, 1A load current, with internal fixed frequency, and is able to accept AC signal injection for loop (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos