Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available

The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6551 ACTIVE 370MHz, Differential, High Speed Op Amp Lower noise (6 nV√Hz), higher precision (5 mV), and lower Iq ( 12.5 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Wideband, Low-Distortion, Fully Differential Amplifiers. datasheet (Rev. F) 07 Nov 2011
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
EVM User's guide THS4500EVM 10 Jun 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS4500 PSpice Model (Rev. A)

SLOJ152A.ZIP (3 KB) - PSpice Model
Simulation model

THS4500 TINA-TI Reference Design

SLOM425.TSC (2291 KB) - TINA-TI Reference Design
Simulation model

THS4500 TINA-TI Spice Model

SLOM426.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos