THS770006 (ACTIVE)

High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain

High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain - THS770006

Recommended alternative parts

  • PGA870  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   High-Speed Fully Differential Programmable Gain Amplifier, 650MHz Bandwidth


The THS770006 is a fixed-gain of +6dB, wideband, fully-differential amplifier designed and optimized specifically for driving 16-bit analog-to-digital converters (ADCs) at input frequencies up to 130MHz, and 14-bit ADCs at input frequencies up to 200MHz. This device provides high bandwidth, high-voltage output with low distortion and low noise, critical in high-speed data acquisition systems that require very high dynamic range, such as wireless base stations and test and measurement applications. This device also makes an excellent differential amplifier for general-purpose, high-speed differential signal chain and short line driver applications.

The THS770006 operates on a nominal +5V single supply, offers very fast, 7.5ns maximum recovery time from overdrive conditions, and has a power-down mode for power saving. The THS770006 is offered in a Pb-free (RoHS compliant) and green, QFN-24 thermally-enhanced package. It is characterized for operation over the industrial temperature range of –40°C to +85°C.


  • 2.4GHz Bandwidth
  • 3100V/µs Slew Rate, VOUT =2V Step
  • Fixed Voltage Gain: +6dB
  • IMD3: –107dBc, VOUT = 2VPP, RL = 400Ω,
    f = 100MHz
  • OIP3: 48dBm, f = 100MHz
  • Noise Figure: 11dB, f = 100MHz

View more

Parametrics Compare all products in High-Speed Op Amps (GBW>=50MHz)

Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at Flatband (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
GBW (Typ) (MHz)
Output Current (Typ) (mA)
2nd Harmonic (dBc)
3rd Harmonic (dBc)
@ MHz
THS770006 THS770012
Current FB
Fully Differential   
Current FB
Fully Differential   
1    1   
4.75    4.75   
5.25    5.25   
2400    900   
2    4   
3200    3400   
1.7    1.5   
100    100   
5    5   
No    No   
Shutdown    Shutdown   
Catalog    Catalog   
-40 to 85    -40 to 85   
24VQFN: 16 mm2: 4 x 4(VQFN)    24VQFN: 16 mm2: 4 x 4(VQFN)   
60    60   
400000000    400000000   
2400    900   
80    80   
87    90   
103    100   
10    10