THS4505
- Fully Differential Architecture
- Bandwidth: 260 MHz
- Slew Rate: 1800 V/µs
- IMD3: -73 dBc at 30 MHz
- OIP3: 29 dBm at 30 MHz
- Output Common-Mode Control
- Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
- Input Common-Mode Range Shifted to Include the Negative Power-Supply Rail
- Power-Down Capability (THS4504)
- Evaluation Module Available
- APPLICATIONS
- High Linearity Analog-to-Digital Converter Preamplifier
- Wireless Communication Receiver Chains
- Single-Ended to Differential Conversion
- Differential Line Driver
- Active Filtering of Differential Signals
PowerPAD is a trademark of Texas Instruments, Incorporated.
All other trademarks are the property of their respective owners
The THS4504 and THS4505 are high-performance, fully differential amplifiers from Texas Instruments. The THS4504, featuring power-down capability, and the THS4505, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 12-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Wideband, Low-Distortion, Fully Differential Amplifiers datasheet (Rev. D) | 15 May 2008 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 | ||
EVM User's guide | THS4505EVM | 19 Jun 2002 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
THS4505EVM — THS4505 Evaluation Module
The THS4505EVM provides a platform for developing high speed fully differential amplifier application circuits. It is populated with components to demonstrate fully differential operation. The user needs to only add power, input signal, and test instruments to operate the EVM. The user can (...)
THS4505 TINA-TI Reference Design (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
HVSSOP (DGN) | 8 | View options |
SOIC (D) | 8 | View options |
VSSOP (DGK) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.