TMAG5115
- High-speed digital bipolar-latch Hall sensor
- Low propagation delay: 5 µs
- Low jitter: 5 µs
- Bandwidth (BW): 60-kHz
- Supports a wide voltage range:
- 2.5 V to 26 V
- No external regulator required
- Fast power-on time: 62.5 µs
- High precision thresholds:
- ±3 mT with ±1 mT maximum variation
- ±1 mT with ±0.7 mT maximum variation
- Protection features:
- Output short-circuit protection
- Output current limitation
- Overtemperature protection
- Open-drain output (15-mA sink)
- Wide operating temperature range:
- –40°C to 125°C
- Small package and footprint:
- Surface mount 3-pin SOT-23
- 2.92 mm × 1.30 mm
- Surface mount 3-pin SOT-23
The TMAG5115 device is a high performance Hall-effect latch sensor with fast propagation delay and low jitter. The device also has high sensitivity stability over temperature and offers integrated protection features designed for applications that require high RPM. The combination of low jitter and low propagation delay can help increase power efficiency and reduce parasitic system-level noise.
The device has an open-drain output stage with 15-mA current sink capability. The TMAG5115 wide operating voltage range of 2.5 V to 26 V is designed for a wide range of industrial and commercial applications. Internal protection functions are provided for output short-circuit, overcurrent, and overtemperature conditions.
The TMAG5115 is available in the industry standard SOT-23 package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMAG5115 High-Speed, Low Jitter, Hall-Effect Latch datasheet (Rev. A) | PDF | HTML | 24 Feb 2023 |
White paper | 位置感測器如何在汽車與工業應用中實現創新 (Rev. A) | PDF | HTML | 22 Mar 2024 | |
White paper | 위치 센서가 차량용 및 산업용 애플리케이션의 혁신을 구현하는 방법 (Rev. A) | PDF | HTML | 22 Mar 2024 | |
White paper | How Position Sensors Enable Innovation in Automotive and Industrial Applications (Rev. A) | PDF | HTML | 08 Mar 2024 | |
Application brief | Introduction to TI Magnetic Sense Simulator Features | PDF | HTML | 05 Dec 2023 | |
User guide | Texas Instruments' Magnetic Sense Simulator User's Guide | PDF | HTML | 04 Dec 2023 | |
Application brief | Brushless DC Motor Commutation Using Hall-Effect Sensors (Rev. B) | PDF | HTML | 30 Nov 2022 | |
Certificate | TMAG5115EVM EU RoHS Declaration of Conformity (DoC) | 24 Oct 2022 | ||
EVM User's guide | TMAG5115 Evaluation Module User's Guide | PDF | HTML | 21 Oct 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMAG5115EVM — TMAG5115 evaluation module for high-sensitivity low-jitter high-voltage Hall-effect latches
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.