HALL-PROXIMITY-DESIGN — Magnetic Sensing Proximity Tool
HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.
The TMAG5131-Q1 is a low-power, low-voltage, high-precision, Hall-effect sensor, designed for the most compact and battery-critical automotive applications. The device is offered in multiple magnetic thresholds, sampling rates and output types to accommodate various applications.
When the applied magnetic flux density exceeds the operating point (BOP) threshold, the device outputs a low voltage (for active-low versions). The output stays low until the flux density decreases to less than the release point (BRP), at which point the device outputs a high voltage. The output (low/high) behavior is inversed for active high versions. The omnipolar magnetic response allows the device output to be sensitive to positive and negative magnetic flux through the Z-axis of the package, while the unipolar version responds only to a positive magnetic flux.
The TMAG5131-Q1 is internally power cycled to operate at a very low current consumption. At 3V, the 10Hz version has an average current consumption of 1.25µA, and the 20Hz versions consume 1.37µA.
The TMAG5131-Q1 is available in an industry-standard SOT-23 package and pin out.
The device operates at a VCC range of 1.65V to 5.5V as well as an extended temperature range of –40°C to 125°C.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMAG5131-Q1 Automotive Low-Power, High-Precision, Hall-Effect Switch datasheet (Rev. B) | PDF | HTML | 22 Feb 2024 |
Application note | Automotive Door Handle Design with Position Sensors | PDF | HTML | 10 Apr 2024 | |
Application brief | Introduction to TI Magnetic Sense Simulator Features | PDF | HTML | 05 Dec 2023 | |
User guide | Texas Instruments' Magnetic Sense Simulator User's Guide | PDF | HTML | 04 Dec 2023 | |
White paper | Using Hall-Effect Sensors For Contactless Rotary Encoding and Knob Applications (Rev. A) | PDF | HTML | 01 May 2023 | |
Product overview | Introduction to Hall-Effect Sensors (Rev. B) | PDF | HTML | 29 Mar 2022 | |
Application note | HMI Rocker Switch With Hall-Effect Switches | PDF | HTML | 21 Jan 2022 |
For additional terms or required resources, click any title below to view the detail page where available.
HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.