TMAG5213
High-bandwidth (30-kHz), high-voltage (26 V) Hall-effect latch for low-cost applications
TMAG5213
- Z-axis Hall-effect bipolar latch
- 30kHz magnetic sampling frequency
- Multiple sensitivity options (BOP / BRP)
- ±2.7mT (AD, see Device Nomenclature)
- ±6mT (AG, see Device Nomenclature)
- Supports a wide voltage range
- 2.5V to 28V
- No external regulator required
- Wide operating temperature range
- TA = –40°C to +125°C
- Open-drain output (30mA sink)
- 35µs power-on time
- Industry standard package and footprint
- Surface mount 3-pin SOT-23 (DBZ)
- 2.92mm × 2.37mm
- Through-hole 3-pin TO-92 (LPG)
- 4.00mm × 1.52mm
- Surface mount 3-pin SOT-23 (DBZ)
- Protection features:
- Output short-circuit protection
- Output current limitation
The TMAG5213 is a low-cost, chopper-stabilized Hall-effect sensor with excellent sensitivity stability over temperature and integrated protection features.
The magnetic field is indicated through a digital bipolar latch output. When the applied magnetic flux density crosses the operating point (BOP) threshold, the device outputs a low voltage. The output stays low until the flux density crosses the release point (BRP), at which point the device output gets pulled high. This bipolar latch magnetic response allows the device output to be sensitive to positive and negative magnetic flux through the Z-axis of the package.
The TMAG5213 has a wide operating voltage range from 2.5V to 28V and operating temperature range from –40°C to +125°C designed for a variety of industrial applications. Internal protection functions are provided for output short circuit or overcurrent, and the device has an open-drain output stage with 30mA current sink capability.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMAG5213 Low-Cost Hall-Effect Latch datasheet (Rev. A) | PDF | HTML | 18 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
TO-92 (LPG) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.