SNAS378L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | NOTES | TYP(6) | MIN | MAX | UNITS | SUB-GROUPS | |
---|---|---|---|---|---|---|---|---|
DYNAMIC CONVERTER CHARACTERISTICS, AIN = -1 dBFS | ||||||||
FPBW | Full power bandwidth | -1 dBFS Input, -3 dB Corner | 1.1 | GHz | ||||
SNR | Signal-to-noise ratio | fIN = 10 MHz | 69 | dBFS | ||||
fIN = 70 MHz | 70.1 | 66.7 | dBFS | |||||
fIN = 169 MHz | 68.5 | dBFS | ||||||
fIN = 238 MHz | 68.5 | dBFS | ||||||
fIN = 398 MHz | 66.4 | dBFS | ||||||
SFDR | Spurious free dynamic range | fIN = 10 MHz | 82 | dBFS | ||||
fIN = 70 MHz | 82.3 | 68.2 | dBFS | |||||
fIN = 169 MHz | 80.5 | dBFS | ||||||
fIN = 238 MHz | 77.3 | dBFS | ||||||
fIN = 398 MHz | 63.5 | dBFS | ||||||
ENOB | Effective number of bits | fIN = 10 MHz | 11.3 | Bits | ||||
fIN = 70 MHz | 11.3 | 10.7 | Bits | |||||
fIN = 169 MHz | 11.0 | Bits | ||||||
fIN = 238 MHz | 11.0 | Bits | ||||||
fIN = 398 MHz | 10.0 | Bits | ||||||
THD | Total harmonic disortion | fIN = 10 MHz | –81 | dBFS | ||||
fIN = 70 MHz | –79.9 | –67 | dBFS | |||||
fIN = 169 MHz | –82.4 | dBFS | ||||||
fIN = 238 MHz | –76.6 | dBFS | ||||||
fIN = 398 MHz | –63.2 | dBFS | ||||||
HD2 | Second-order harmonic distortion | fIN = 10 MHz | –95.4 | dBFS | ||||
fIN = 70 MHz | –88.5 | –70 | dBFS | |||||
fIN = 169 MHz | –88.3 | dBFS | ||||||
fIN = 238 MHz | –77.3 | dBFS | ||||||
fIN = 398 MHz | –60.9 | dBFS | ||||||
HD3 | Third-order harmonic distortion | fIN = 10 MHz | –81.6 | dBFS | ||||
fIN = 70 MHz | –82.3 | –68 | dBFS | |||||
fIN = 169 MHz | –86.4 | dBFS | ||||||
fIN = 238 MHz | –89.0 | dBFS | ||||||
fIN = 398 MHz | –80.5 | dBFS | ||||||
SINAD | Signal-to-noise and distortion ratio | fIN = 10 MHz | 68.2 | dBFS | ||||
fIN = 70 MHz | 69.9 | 66.2 | dBFS | |||||
fIN = 169 MHz | 68.3 | dBFS | ||||||
fIN = 238 MHz | 67.8 | dBFS | ||||||
fIN = 398 MHz | 61.5 | dBFS |