SBAS774B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SAMPLE TIMING | ||||||
Aperture delay | 250 | 750 | ps | |||
Aperture delay matching between two channels on the same device | ±15 | ps | ||||
Aperture delay matching between two devices at the same temperature and supply voltage | ±150 | ps | ||||
Aperture jitter, clock amplitude = 2 VPP | 90 | fS | ||||
Latency (1)(3) | Data latency, ADC sample to digital output, DDC block bypassed(4), LMFS = 8224 | 424 | Input clock cycles | |||
Fast overrange latency, ADC sample to FOVR indication on GPIO pins | 70 | |||||
tPD | Propagation delay time: logic gates and output buffer delay (does not change with fS) | 6 | ns | |||
SYSREF TIMING(2) | ||||||
tSU_SYSREF | SYSREF setup time: referenced to clock rising edge, 2949.12 MSPS | 140 | 70 | ps | ||
tH_SYSREF | SYSREF hold time: referenced to clock rising edge, 2949.12 MSPS | 50 | 20 | ps | ||
Valid transition window sampling period: tSU_SYSREF – tH_SYSREF, 2949.12 MSPS | 143 | ps | ||||
JESD OUTPUT INTERFACE TIMING | ||||||
UI | Unit interval: 12.5 Gbps | 80 | 100 | 400 | ps | |
Serial output data rate | 2.5 | 10.0 | 12.5 | Gbps | ||
Rise, fall times: 1-pF, single-ended load capacitance to ground | 60 | ps | ||||
Total jitter: BER of 1E-15 and lane rate = 12.5 Gbps | 25 | %UI | ||||
Random jitter: BER of 1E-15 and lane rate = 12.5 Gbps | 0.99 | %UI, rms | ||||
Deterministic jitter: BER of 1E-15 and lane rate = 12.5 Gbps | 9.1 | %UI, pk-pk |