SBAS774B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 40x MODE | 0 | 0 | 0 | 0 | ||
W-0h | R/W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | W | 0h | Must write 0 |
6-4 | 40X MODE | R/W | 0h | This register must be set for 40x mode operation. 000 = Register is set for 20x and 80x mode 111 = Register must be set for 40x mode |
3-0 | 0 | W | 0h | Must write 0 |