SBAS999A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
This command is used to stop conversions. See the Section 9.4.1 section for details. Table 9-16 lists the STOP command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
DIN | 0Ah | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |