SBOS588B December 2011 – June 2019 AFE030
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
Input voltage range | GND – 0.1 | AVDD + 0.1 | V | ||||
RI | Input resistance
(Tx_F_IN1 and Tx_F_IN2) |
43 | kΩ | ||||
FREQUENCY RESPONSE | |||||||
CENELEC A Mode | |||||||
Passband frequency | –3 dB | 95 | kHz | ||||
Stop band attenuation | –50 | –60 | dB | ||||
Stop band frequency | 910 | kHz | |||||
Filter gain | 0 | dB | |||||
CENELEC B/C/D MODES | |||||||
Passband frequency | –3 dB | 145 | kHz | ||||
Stop band attenuation | –50 | –60 | dB | ||||
Stop band frequency | 870 | kHz | |||||
Filter gain | 0 | dB | |||||
OUTPUT | |||||||
VO | Voltage output swing from
AGND or AVDD |
RLOAD = 10 kΩ,
connected to AVDD/2 |
10 | 100 | mV | ||
IO | Maximum continuous current, dc | Sourcing | 25 | mA | |||
Sinking | 25 | mA | |||||
RO | Output resistance | f = 100 kHz | 1 | Ω | |||
TRANSMITTER NOISE | |||||||
Integrated noise at
PA output(1) |
CENELEC Band A
(40 kHz to 90 kHz) |
Noise-reducing capacitor = 1 nF from pin 19 to ground | 435 | μVRMS | |||
CENELEC Bands B/C/D
(95 kHz to 140 kHz) |
Noise-reducing capacitor = 1 nF from pin 19 to ground | 460 | μVRMS |