Processor Cores:
- Up to Quad 64-bit Arm®
Cortex®-A53 microprocessor subsystem at up to 1.4 GHz
- Quad-core Cortex-A53 cluster with 512KB L2 shared cache
with SECDED ECC
- Each A53 Core has 32KB L1 DCache with SECDED ECC and 32KB L1
ICache with
Parity protection
- Single-core Arm® Cortex®-M4F MCU
at up to
400 MHz
- 256KB SRAM with SECDED
ECC
- Dedicated Device/Power
Manager
Multimedia:
- Display subsystem
- Dual display support
- 1920x1080 @ 60fps for
each display
- 1x 2048x1080 + 1x
1280x720
- Up to 165 MHz pixel clock
support with Independent PLL for each display
- OLDI (4 lanes LVDS - 2x)
and
DPI (24-bit RGB LVCMOS)
- Support safety feature
such as freeze frame detection and MISR data check
- 3D Graphics Processing Unit
- 1 pixel per clock or
higher
- Fillrate greater than 500
Mpixels/sec
- >500 MTexels/s, >8
GFLOPs
- Supports at least 2
composition layers
- Supports up to 2048x1080
@60fps
- Supports ARGB32, RGB565
and YUV formats
- 2D graphics capable
- OpenGL ES 3.1, Vulkan
1.2
- One Camera Serial interface
(CSI-Rx) - 4 Lane with DPHY
- MIPI® CSI-2 v1.3 Compliant
+ MIPI D-PHY 1.2
- Support for 1,2,3 or 4
data lane mode up to 1.5Gbps per lane
- ECC
verification/correction with CRC check + ECC on RAM
- Virtual Channel support
(up to 16)
- Ability to write stream
data directly to DDR via DMA
Memory Subsystem:
- Up to 816KB of On-chip RAM
- 64KB of On-chip RAM
(OCSRAM) with SECDED ECC , Can be divided into smaller banks in
increments of 32KB for as many as 2 separate memory banks
- 256KB of On-chip RAM with
SECDED ECC in SMS Subsystem
- 176KB of On-chip RAM with
SECDED ECC in SMS Subsystem for TI security firmware
- 256KB of On-chip RAM with
SECDED ECC in Cortex-M4F MCU subsystem
- 64KB of On-chip RAM with
SECDED ECC in Device/Power Manager Subsystem
- DDR Subsystem (DDRSS)
- Integrated 512MB LPDDR4
SDRAM
- Supports speeds up to
1600 MT/s
- 16-Bit data bus with
inline ECC
Security:
- Secure boot supported
- Hardware-enforced
Root-of-Trust (RoT)
- Support to switch RoT via
backup key
- Support for takeover
protection, IP protection, and anti-roll back protection
- Trusted Execution Environment
(TEE) supported
- Arm TrustZone® based TEE
- Extensive firewall
support for isolation
- Secure
watchdog/timer/IPC
- Secure storage
support
- Replay Protected Memory
Block (RPMB) support
- Dedicated Security Controller
with user programmable HSM core and dedicated security DMA & IPC subsystem
for isolated processing
- Cryptographic acceleration
supported
- Session-aware
cryptographic engine with ability to auto-switch key-material based on
incoming data stream
- Supports
cryptographic cores
- AES – 128-/192-/256-Bit
key sizes
- SHA2 –
224-/256-/384-/512-Bit key sizes
- DRBG with true random
number generator
- PKA (Public Key
Accelerator) to Assist in RSA/ECC processing for secure boot
- Debugging security
- Secure software
controlled debug access
- Security aware
debugging
PRU
Subsystem:
- Dual-core Programmable Real-Time
Unit Subystem (PRUSS) running up to 333 MHz
- Intended for driving GPIO for
cycle accurate protocols such as additional:
- General Purpose
Input/Output (GPIO)
- UARTs
- I2C
- External ADC
- 16KByte program memory per PRU
with
SECDED ECC
- 8KB data memory per PRU with
SECDED ECC
- 32KB general purpose memory
with
SECDED ECC
- CRC32/16 HW accelerator
- Scratch PAD memory with 3 banks
of
30 x 32-bit registers
- 1 Industrial 64-bit timer with 9
capture and 16 compare events, along with slow and fast compensation
- 1 interrupt controller (INTC),
minimum of 64 input events supported
High-Speed
Interfaces:
- Integrated Ethernet switch
supporting
(total of 2 external ports)
- RMII(10/100) or RGMII
(10/100/1000)
- IEEE1588 (Annex D, Annex
E, Annex F with 802.1AS PTP)
- Clause 45 MDIO PHY
management
- Packet Classifier based
on ALE engine with 512 classifiers
- Priority based flow
control
- Time sensitive networking
(TSN) support
- Four CPU H/W interrupt
Pacing
- IP/UDP/TCP checksum
offload in hardware
- Two USB2.0 Ports
- Port configurable as USB
host, USB peripheral, or USB Dual-Role Device (DRD mode)
- Integrated USB VBUS
detection
General
Connectivity:
- 9x Universal Asynchronous
Receiver-Transmitters (UART)
- 5x Serial Peripheral Interface
(SPI) controllers
- 6x Inter-Integrated Circuit
(I2C) ports
- 3x Multichannel Audio Serial
Ports (McASP)
- Transmit and Receive
Clocks up to 50 MHz
- Up to 16/10/6 Serial Data
Pins across 3x McASP with Independent TX and RX Clocks
- Supports Time Division Multiplexing (TDM),
Inter-IC Sound (I2S), and Similar Formats
- Supports Digital Audio
Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
- FIFO Buffers for Transmit
and Receive
(256 Bytes)
- Support for audio
reference output clock
- 3x enhanced PWM modules
(ePWM)
- 3x enhanced Quadrature Encoder
Pulse modules (eQEP)
- 3x enhanced Capture modules
(eCAP)
- General-Purpose I/O (GPIO), All
LVCMOS I/O can be configured as GPIO
- 3x Controller Area Network (CAN)
modules with CAN-FD support
- Conforms w/ CAN Protocol
2.0 A, B and ISO 11898-1
- Full CAN FD support (up
to 64 data bytes)
- Parity/ECC check for
Message RAM
- Speed up to 8Mbps
Media and Data
Storage:
- 3x Multi-Media Card/Secure Digital®
(MMC/SD®/SDIO) interface
- 1x 8-bit eMMC interface
up to HS200 speed
- 2x 4-bit SD/SDIO
interface up to UHS-I
- Compliant with eMMC 5.1,
SD 3.0 and
SDIO Version 3.0
- 1× General-Purpose Memory
Controller (GPMC) up to 133 MHz
- Flexible 8- and 16-Bit
Asynchronous Memory Interface With up to four Chip (22-bit address)
Selects (NAND, NOR, Muxed-NOR, and SRAM)
- Uses BCH Code to Support
4-, 8-, or 16-Bit ECC
- Uses Hamming Code to
Support 1-Bit ECC
- Error Locator Module
(ELM)
- Used With the
GPMC to Locate Addresses of Data Errors From Syndrome
Polynomials Generated Using a BCH Algorithm
- Supports 4-, 8-,
and 16-Bit Per 512-Byte Block Error Location Based on BCH
Algorithms
- OSPI/QSPI with DDR / SDR
support
- Support for Serial NAND
and Serial NOR flash devices
- 4GBytes memory address
support
- XIP mode with optional
on-the-fly encryption
Power
Management:
- Low power modes supported by
Device/Power Manager
- Partial IO support for
CAN/GPIO/UART wakeup
- DeepSleep
- MCU Only
- Standby
- Dynamic frequency scaling
for Cortex-A53
Optimal Power Management
Solution:
- Recommended TPS65219 Power Management ICs (PMIC)
- Companion PMIC specially
designed to meet device power supply requirements
- Flexible mapping and
factory programmed configurations to support different use cases
Boot Options:
- UART
- I2C EEPROM
- OSPI/QSPI Flash
- GPMC NOR/NAND Flash
- Serial NAND Flash
- SD Card
- eMMC
- USB (host) boot from Mass Storage
device
- USB (device) boot from external
host (DFU mode)
- Ethernet
Technology /
Package:
- 16-nm technology
- 13 mm x 13 mm, 0.5-mm pitch,
425-pin
FCCSP BGA (AMK)