SBOS030C August 2000 – March 2024 BUF634
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
BW | Bandwidth, –3 dB | RL = 1 kΩ | 210 | MHz | ||
RL = 100 Ω | 200 | |||||
Bandwidth for 0.1-dB flatness | VO = 10 mVPP, RL = 100 Ω, RS = 50 Ω | 50 | MHz | |||
SR | Slew rate | VO = 20-V step, VIN-SR = 4000 V/µs | 3750 | V/µs | ||
Rise and fall time | VO = 200-mV step | 1.3 | ns | |||
Settling time to 0.1% | VO = 20-V step, VIN-SR = 2500 V/µs | 90 | ns | |||
Settling time to 1% | VO = 20-V step, VIN-SR = 2500 V/µs | 20 | ns | |||
en | Voltage noise | f = 1 kHz | 3.4 | nV/√Hz | ||
in | Current noise | f = 100 kHz | 0.85 | pA/√Hz | ||
HD2 | 2nd-harmonic distortion | VO = 2 VPP, f = 20 kHz | –77 | dBc | ||
VO = 10 VPP, f = 20 kHz | –69 | |||||
HD3 | 3rd-harmonic distortion | VO = 2 VPP, f = 20 kHz | –77 | dBc | ||
VO = 10 VPP, f = 20 kHz | –56 | |||||
DC PERFORMANCE | ||||||
VOS | Input offset voltage | TA = 25℃ | 36 | 65 | mV | |
Input offset voltage drift(1) | TA = –40℃ to 125℃ | 175 | µV/℃ | |||
IB | Input bias current | VIN = 0 V | 0.25 | 2 | µA | |
G | Gain | VO = ±10 V, RL = 1 kΩ | 0.95 | 0.99 | V/V | |
VO = ±10 V, RL = 100 Ω | 0.93 | 0.95 | ||||
VO = ±10 V, RL = 67 Ω | 0.91 | 0.93 | ||||
INPUT | ||||||
Linear input voltage range | RL = 1 kΩ, IB < 10 µA | –13 | 13 | V | ||
ZIN | Input impedance | RL = 100 Ω | 180 || 5 | MΩ || pF | ||
OUTPUT | ||||||
Output headroom to supplies | IO = ±10 mA | 1.6 | 1.8 | V | ||
IO = ±100 mA | 2.0 | 2.2 | ||||
IO = ±150 mA | 2.2 | 2.5 | ||||
IO | Current output, continuous | ±250 | mA | |||
ISC | Short-circuit current | ±375 | ±550 | mA | ||
ZO | Output impedance | DC, IO = 10 mA | 5 | Ω | ||
POWER SUPPLY | ||||||
VS | Operating voltage range | ±2.25 | ±18 | V | ||
IQ | Quiescent current | IO = 0 mA | 8.5 | 12 | mA | |
PSRR | Power-supply rejection ratio | VS = ±2.25 V to ±18 V | 64 | 75 | dB | |
THERMAL SHUTDOWN | ||||||
Thermal shutdown temperature | 180 | ℃ |