SWRS195C October 2019 – April 2024 CC2652P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range(1) | 0 | VDDS | V | ||
Offset | Measured at VDDS / 2 | ±5 | mV | ||
Decision time | Step from –10mV to 10mV | 0.78 | µs | ||
Current consumption | Internal reference | 8.6 | µA |