SWRS195C October 2019 – April 2024 CC2652P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following reference designs should be followed closely when implementing designs using the CC2652P device.
Special attention must be paid to RF component placement, decoupling capacitors, and DCDC regulator components, as well as ground connections for all of these.
All the CC1352P device reference designs are also applicable to the CC2652P device by simply disregarding the Sub-1GHz RF circuitry. For the CC2652P device, pins 3 and 4 must be left unconnected.
The high-power PA requires a specific RF matching for optimum current efficiency at 10dBm output power (2.4GHz). Refer to the application note Optimizing the SimpleLink CC1352P for Coin Cell Operation at 10dBm Output Power for details.
Integrated matched filter-balun devices can be used both at Sub-1GHz frequencies and at 2.4GHz for the low-power RF outputs. Refer to the "Integrated Passive Component" section in CC13xx/CC26xx Hardware Configuration and PCB Design Considerations for further information.For the CC2652P device, the Sub-1GHz RF circuitry can be disregarded.
For CC2652P, the Sub-1GHz RF circuitry can be disregarded.