SCHS051H November 1998 – February 2020 CD4066B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Each switch has different control pins, which allows for more options for the outputs. Bias Voltage allows the device to output a voltage other than 0 V when the device control is low. The CD4066B has a large absolute maximum voltage for VDD of 20 V.