SCHS051H November 1998 – February 2020 CD4066B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
tpd | Signal input | Signal output | VIN = VDD, tr, tf = 20 ns,
CL = 50 pF, RL = 1 kΩ |
5 V | 20 | 40 | ns | ||
10 V | 10 | 20 | |||||||
15 V | 7 | 15 | |||||||
tplh | Signal input | Signal output | VIN = VDD, tr, tf = 20 ns,
CL = 50 pF, RL = 1 kΩ |
5 V | 35 | 70 | ns | ||
10 V | 20 | 40 | |||||||
15 V | 15 | 30 | |||||||
tphl | Signal input | Signal output | VIN = VDD, tr, tf = 20 ns,
CL = 50 pF, RL = 1 kΩ |
5 V | 35 | 70 | ns | ||
10 V | 20 | 40 | |||||||
15 V | 15 | 30 |