SLPS387C January 2016 – November 2023 CSD17552Q3A
PRODUCTION DATA
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 2.3 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 60 | °C/W |
|
Max
RθJA = 60°C/W when mounted on 1 inch2
(6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 146°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |