SLPS449F October 2013 – January 2022 CSD25483F4
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This 210-mΩ, 20-V P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-source voltage | –20 | V | |
Qg | Gate charge total (–4.5 V) | 959 | pC | |
Qgd | Gate charge gate-to-drain | 161 | pC | |
RDS(on) | Drain-to-source on-resistance | VGS = –1.8 V | 530 | mΩ |
VGS = –2.5 V | 338 | mΩ | ||
VGS = –4.5 V | 210 | mΩ | ||
VGS(th) | Threshold voltage | –0.95 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD25483F4 | 3000 | 7-Inch Reel | Femto (0402)
1.0-mm × 0.6-mm Land Grid Array (LGA) | Tape and Reel |
CSD25483F4T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-source voltage | –20 | V |
VGS | Gate-to-source voltage | –12 | V |
ID | Continuous drain current(1) | –1.6 | A |
IDM | Pulsed drain current(2) | –6.5 | A |
IG | Continuous gate clamp current | –35 | mA |
Pulsed gate clamp current(2) | –350 | ||
PD | Power dissipation(1) | 500 | mW |
V(ESD) | Human body model (HBM) | 4 | kV |
Charged device model (CDM) | 2 | kV | |
TJ, Tstg |
Operating junction and
storage temperature range |
–55 to 150 | °C |