CSD25483F4 20V , P-Channel FemtoFET™MOSFET | TI.com

CSD25483F4 (ACTIVE)

20V , P-Channel FemtoFET™MOSFET

 

Description

This 210 mΩ, 20 V P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.

Features

  • Ultra-Low On-Resistance
  • Ultra-Low Qg and Qgd
  • High Operating Drain Current
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Ultra-Low Profile
    • 0.35 mm Max Height
  • Integrated ESD Protection Diode
    • Rated >4 kV HBM
    • Rated >2 kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

Parametrics

Compare all products in P-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) VGS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=2.5 V (mOhms) Rds(on) max at VGS=1.8 V (mOhms) Id peak (Max) (A) Id max cont (A) QG typ (nC) QGD typ (nC) QGS typ (nC) VGSTH typ (V) Package (mm) Rating
CSD25483F4 Order now -20     -12     Single     245     390     1070     -6.5     -1.6     0.96     0.16     0.25     -0.95     LGA 0.6x1.0     Catalog    
CSD25480F3 Order now -20     -12     Single     159     260     840     -10.4     -1.7     0.7     0.1     0.26     -0.95     LGA 0.6x0.7     Catalog    
CSD25481F4 Order now -20     -12     Single     105     175     800     -10     -2.5     0.913     0.153     0.24     -0.95     LGA 0.6x1.0     Catalog    
CSD25484F4 Order now -20     -12     Single     109     180     825     -22     -2.5     1.09     0.15     0.35     -0.95     LGA 0.6x1.0     Catalog