4 Revision History
Changes from Revision E (October 2021) to Revision F (January 2022)
- Changed Maximum height from "0.35 mm" to "0.36 mm" in
Features
Go
- Changed height dimension from
"0.35 mm" to "0.36 mm" in Typical Device
Dimensions
Go
- Changed maximum height dimension from "0.35 mm" to "0.36 mm" in
Mechanical Dimensions
Go
Changes from Revision D (October 2014) to Revision E (October 2021)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added footnote with link to support documentGo
Changes from Revision C (July 2014) to Revision D (October 2014)
- Corrected timing VDS to read –10 V Go
Changes from Revision B (February 2014) to Revision C (July 2014)
- Corrected capacitance units to read pF in Figure 5-5
Go
Changes from Revision A (December 2013) to Revision B (February 2014)
- Updated lead and halogen free in features Go
- Added IG parameterGo
- Lowered IDSS limitGo
- Lowered IGSS limitGo
Changes from Revision * (October 2013) to Revision A (December 2013)
- Fixed resistance typoGo
- Added small reelGo