SLASF61A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FREQUENCY-ERROR | ||||||||||||||
R-000h | R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-6 | RESERVED | R | 000h | Reserved field. Readback value can depend on device revision. |
5-0 | FREQUENCY-ERROR | R | Device-specific | Oscillator frequency error for the given device. The error resolution is ±0.2%. |