SLASF61A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV-UNLOCK | RESET | RESERVED | NVM-PROG | NVM-RELOAD | |||||||||||
R/W-0h | R/W-0h | R/W-00h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | DEV-UNLOCK | R/W | 0000 | 0101: Device unlocking
password. Others: Don't care. |
11-8 | RESET | R/W | 0000 | 1010: POR reset triggered. This field self-resets. Others: Don't care. |
7-2 | RESERVED | R/W | 00h | Always write 00h. |
1 | NVM-PROG | R/W | 0 | 0: NVM write not triggered. 1: NVM write triggered. This bit self-resets. |
0 | NVM-RELOAD | R/W | 0 | 0: NVM reload not triggered. 1: Reload data from NVM to register map. This bit self-resets. |