DLPS076B November 2017 – June 2019 DLP3030-Q1
PRODUCTION DATA.
The micromirrors switching requires unique voltage levels to control the mechanical switching. These voltages levels are nominally 16 V, 8.5 V, and –10 V (VBIAS, VOFFSET, and VRESET). The specification values for VBIAS, VOFFSET, and VRESET are shown in Recommended Operating Conditions.