DLPS076B November 2017 – June 2019 DLP3030-Q1
PRODUCTION DATA.
PARAMETER | VALUE | UNIT | ||
---|---|---|---|---|
N | Number of active columns | See Figure 6 | 684 | micromirrors |
M | Number of active rows | See Figure 6 | 608 | micromirrors |
ε | Micromirror (pixel) pitch – diagonal | See Figure 7 | 7.6 | µm |
P | Micromirror (pixel) pitch – horizontal and vertical | See Figure 7 | 10.8 | µm |
Micromirror active array width | P × M + P / 2; see Figure 6 | 6.5718 | mm | |
Micromirror active array height | (P × N) / 2 + P / 2; see Figure 6 | 3.699 | mm | |
Micromirror active border | Pond of micromirror (POM)(1) | 10 | micromirrors/side |