SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VM) | ||||||
IVM | VM operating supply current | VM = 24 V | 17 | 22 | mA | |
IVMQ | VM sleep mode supply current | VM = 24 V, SLEEPn low | 65 | 98 | μA | |
INTERNAL LINEAR REGULATORS (V5, VINT) | ||||||
V5 | V5 output voltage | VM ≥ 12 V, IOUT ≤ 10 mA | 4.8 | 5 | 5.2 | V |
VINT | VINT voltage | No external load; reference only | 1.7 | 1.8 | 1.9 | V |
LOGIC-LEVEL INPUTS (SLEEPn, AIN1, AIN2, BIN1, BIN2, RESET, SCLK, SDATI, SCS) | ||||||
VIL | Input logic low voltage | 0.8 | V | |||
VIH | Input logic high voltage | 1.5 | V | |||
VHYS | Input logic hysteresis | 300 | mV | |||
IIL | Input logic low current | VIN = 0 V | –5 | 5 | μA | |
IIH | Input logic high current | VIN = 5 V | 24 | 50 | 70 | μA |
OPEN DRAIN OUTPUTS (nFAULT, SDATO) | ||||||
VOL | Output logic low voltage | IO = 5 mA | 0.5 | V | ||
IOH | Output logic high leakage | 10kΩ pullup to 3.3 V | –1 | 1 | μA | |
GATE DRIVERS | ||||||
VOUTH | High-side gate drive output voltage | VM = 24 V, IO = 100 μA | VM + 10 | V | ||
VOUTL | Low-side gate drive output voltage | VM = 24 V, IO = 100 μA | 10 | V | ||
tDEAD | Output dead time digital delay (dead time is enforced in analog circuits) | DTIME = 00 | 410 | ns | ||
DTIME = 01 | 460 | |||||
DTIME = 10 | 670 | |||||
DTIME = 11 | 880 | |||||
IOUT,SRC | Peak output sourcing gate drive current | IDRIVEP = 00 | 50 | mA | ||
IDRIVEP = 01 | 100 | |||||
IDRIVEP = 10 | 150 | |||||
IDRIVEP = 11 | 200 | |||||
IOUT,SNK | Peak output sinking gate drive current | IDRIVEN = 00 | 100 | mA | ||
IDRIVEN = 01 | 150 | |||||
IDRIVEN = 10 | 200 | |||||
IDRIVEN = 11 | 400 | |||||
tDRIVE,SRC | Peak current drive time for sourcing | TDRIVEP = 00 | 263 | ns | ||
TDRIVEP = 01 | 525 | |||||
TDRIVEP = 10 | 1050 | |||||
TDRIVEP = 11 | 2100 | |||||
tDRIVE,SNK | Peak current drive time for sinking | TDRIVEN = 00 | 263 | ns | ||
TDRIVEN = 01 | 525 | |||||
TDRIVEN = 10 | 1050 | |||||
TDRIVEN = 11 | 2100 | |||||
CURRENT REGULATION | ||||||
tOFF | PWM off time adjustment range | Set by TOFF register | 0.53 | 134 | μs | |
tBLANK | Current sense blanking time | Set by TBLANK register | 1.05 | 7.0 | μs | |
AV | Current sense amplifier gain | ISGAIN = 00 | 5 | V/V | ||
ISGAIN = 01 | 10 | |||||
ISGAIN = 10 | 20 | |||||
ISGAIN = 11 | 40 | |||||
tSET | Settling time (to ±1%) | ISGAIN = 00, ∆VIN = 400 mV | 150 | ns | ||
ISGAIN = 01, ∆VIN = 200 mV | 300 | |||||
ISGAIN = 10, ∆VIN = 100 mV | 600 | |||||
ISGAIN = 11, ∆VIN = 50 mV | 1200 | |||||
VOFS | Offset voltage | ISGAIN = 00, input shorted | 4 | mV | ||
VIN | Input differential voltage range | –600 | 600 | mV | ||
VREF | Internal reference voltage | 2.50 | 2.75 | 3.00 | V | |
PROTECTION CIRCUITS | ||||||
VUVLO | Undervoltage lockout | VIN falling; UVLO report | 6.3 | V | ||
VIN rising; UVLO recovery | 7.1 | 8 | ||||
VOCP | Overcurrent protection trip level (Voltage drop across external FET) | OCPTH = 00 | 160 | 250 | 320 | mV |
OCPTH = 01 | 380 | 500 | 580 | |||
OCPTH = 10 | 620 | 750 | 880 | |||
OCPTH = 11 | 840 | 1000 | 1200 | |||
TTSD(1) | Thermal shutdown temperature | Die temperature, TJ | 150 | 160 | 180 | °C |
THYS(1) | Thermal shutdown hysteresis | Die temperature, TJ | 20 | °C |