SNLS739 October 2023 DS320PR410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In pin mode, the RX_DET = L0 sets the device in normal operation with PCIe state machine disabled. For more information, see RX Detect Control Registers in I2c mode. The active buffer mode is recommended for non-PCIe use cases, where the device is working as a buffer to provide linear equalization to improve signal integrity.