NEW

DS320PR410

ACTIVE

PCIe® 5.0, 32-Gbps, 4-channel linear redriver

Product details

Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbps) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI Applications CXL, PCIe, UPI Number of channels 4 Speed (max) (Gbps) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • Four-channel linear redriver supporting PCIe™ 5.0, CXL 2.0, UPI 2.0 up to 32 Gbps
  • Supports most ac coupled interfaces including DP, SAS, SATA, XFI
  • CTLE boosts up to 22 dB at 16 GHz
  • Ultra-low latency of 100 ps
  • Low additive random jitter of 45 fs for PRBS data
  • Excellent return loss of -10 dB at 16 GHz
  • Single 3.3 V supply
  • Internal voltage regulator provides immunity to supply noise
  • Low active power of 160 mW / channel
  • No heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Support for x4, x8, x16, x24 bus width with one or multiple DS320PR410
  • Temperature range of –40 °C to 85 °C
  • 4 mm × 6 mm, 40 pin WQFN package
  • Four-channel linear redriver supporting PCIe™ 5.0, CXL 2.0, UPI 2.0 up to 32 Gbps
  • Supports most ac coupled interfaces including DP, SAS, SATA, XFI
  • CTLE boosts up to 22 dB at 16 GHz
  • Ultra-low latency of 100 ps
  • Low additive random jitter of 45 fs for PRBS data
  • Excellent return loss of -10 dB at 16 GHz
  • Single 3.3 V supply
  • Internal voltage regulator provides immunity to supply noise
  • Low active power of 160 mW / channel
  • No heat sink required
  • Pin-strap, SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Support for x4, x8, x16, x24 bus width with one or multiple DS320PR410
  • Temperature range of –40 °C to 85 °C
  • 4 mm × 6 mm, 40 pin WQFN package

The DS320PR410 is a four-channel low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0, and other interfaces up to 32 Gbps.

The DS320PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS320PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization.

The DS320PR410 is a four-channel low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0, and other interfaces up to 32 Gbps.

The DS320PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear data-paths of DS320PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its useful equalization.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS320PR410 Four-Channel Linear Redriver forPCIe5.0, CXL 2.0 datasheet PDF | HTML 16 Oct 2023
Application note Eye Scan With TI PCI-Express Gen5.0 Redrivers (Rev. A) PDF | HTML 16 Jan 2024
EVM User's guide DS320PR410-RSC-EVM Evaluation Module User's Guide PDF | HTML 12 Dec 2023
User guide DS320PR410 Programming Guide PDF | HTML 12 Oct 2023
Application note How to Tune TI PCIe Gen5 Redrivers PDF | HTML 29 Aug 2023
Application note High-Speed PCB Layout for PCIe Gen 5 PDF | HTML 20 Jun 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS320-SLIMSAS-EVM — CEM-to-SlimSAS PCI-Express® 5.0 adapter card evaluation module

DS320-SLIMSAS-EVM is a PCI-Express® 5.0 x16 to two x8 SlimSAS (SFF-8654) adapter. It enables DS320PR810-RSC-EVM and other Texas Instruments PCI-Express® 5.0 redriver riser card evaluation modules to interface to up to four U.2 solid state drives (SSDs) using comercially available SlimSAS (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS320PR410-RSC-EVM — DS320PR410 evaluation module

The DS320PR410-RSC-EVM provides a complete high-bandwidth platform for evaluating the signal conditioning features of the DS320PR410 four-channel PCI-Express 5.0 linear redriver. This evaluation board can be used for standard compliance testing, performance evaluation and initial system prototyping.
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS320PR810RSCEVM — DS320PR810 evaluation module for PCIe® 5.0, 32-Gbps, eight-channel linear redriver

The DS320PR810RSC evaluation board provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR810 PCI-Express® linear redriver. It features four DS320PR810 devices that can extend the transmission distance of a PCI-Express® (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

USB2ANY — USB2ANY interface adapter

The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RNQ) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos